1.1.6 Interrupts Do Not Work When Leaving Debug Mode

The Universal Timer interrupts do not work after the user exits a debug session.

Work around

Toggle the PMD bit for the corresponding instance of UTMR at the beginning of main() before initializing the module.

Affected Silicon Revisions

B3B4B5C0
XXXX