2.10 CAN Receive Message Object
The Receive Message Object table shown in the section “Reading a Receive Message Object” has bytes 4 and 5 erroneously swapped. Corrections are shown in the table except (below) in bold; all other bytes and table footnotes remain unchanged.
| Byte | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 | |||||
| 0 | SID[7:0] | ||||||||||||
| 1 | EID[4:0] | SID[10:8] | |||||||||||
| 2 | EID[12:5] | ||||||||||||
| 3 | - | - | - | EID[17:13] | |||||||||
| 4 | FDF | BRS | RTR | IDE | DLC[3:0] | ||||||||
| 5 | FILHIT[4:0] | - | - | ESI | |||||||||