Version History
| Version | Changes |
|---|---|
| 2.0 |
The packages have been updated as follows: ISO 26262 FMEDA for ATmega80x and ATmega160x (rev. D) ISO 26262 FMEDA for ATmega320x (rev. D) ISO 26262 FMEDA for ATmega480x (rev. D) Safety Manual for megaAVR® 0, rev. C replaced with Safety Manual for tinyAVR®, megaAVR® and AVR® Ex rev A. |
| 1.1B | Fixed doc. ID revisions |
| 1.0 |
Packages created. Include the following items: ISO 26262 FMEDA for ATmega80x and ATmega160x (rev. C) ISO 26262 FMEDA for ATmega320x (rev. C) ISO 26262 FMEDA for ATmega480x (rev. C) Safety Manual for megaAVR® 0 microcontroller family (rev. C) |