List of Contents in Packages
| Item | Doc. ID/Revision |
Release Date (yyyy.mm.dd) | Basic |
|---|---|---|---|
| ISO 26262 FMEDA for ATmega80x and ATmega160x | FS-00062/D | 2022.02.11 | X |
| ISO 26262 FMEDA for ATmega320x | FS-00063/D | 2022.02.11 | X |
| ISO 26262 FMEDA for ATmega480x | FS-00061/D | 2020.02.11 | X |
| Safety Manual for tinyAVR®, megaAVR® and AVR® Ex microcontroller families | DS-40002393/A | 2022.02.09 | X |