3 Data Sheet Clarifications
The following clarifications and additional information are applicable to the latest version of the PIC32CX-BZ2 and WBZ45 Family Data Sheet (DS70005504):
- The VZPBOR33 information is updated from 1.8V to 2.1V in 43.4 Power Supply Electrical Specifications.
- Added Wake-up Timing Specification for Low Power Modes in 43.15 Wake-Up Timing from Low Power Modes AC Electrical Specifications.
- The ADC Single-Ended Mode information was updated in Table 43-25: ADC Single-Ended Mode AC Electrical Specifications in 43.22 ADC Electrical Specifications.