4 Document Revision History

The revision history describes the changes that were implemented in the document. The changes are listed by revision, starting with the most current publication.

RevisionDateSectionDescription
E2/2025Overview, Silicon Errata Summary, Silicon Errata IssuesAdded errata information that are applicable for the WBZ451PE-E device
Data Sheet Clarifications
  • Added information on Wake-up Timing Specification for Low Power Modes
  • Updated information on ADC Single-Ended Mode
D11/2024Overview, Silicon Errata Summary, Silicon Errata IssuesAdded WBZ451H related errata and information
I2CAdded new errata
VDD min for A0 device is 2.1VAdded new errata
Data Sheet ClarificationsAdded new section
C07/2024Silicon Errata IssuesAdded new errata:
Updated the work around for the following errata:
B01/2024OverviewAdded PIC32CX1012BZ24032/WBZ450-related information
Silicon Errata Summary
  • Added PIC32CX1012BZ24032/WBZ450-related information
  • Added new errata
Silicon Errata Issues
B01/2024Silicon Errata IssuesAdded new errata:
A10/2022DocumentInitial revision