Features
This application note features:
- System power control using the PIC16F15244 family of microcontrollers
- System power supply control application emulation using the PIC16F15244 Curiosity Nano Evaluation Kit
- Power consumption data analysis
- System power supply control application demo with the Raspberry Pi and the PIC16F15245 Control Board (see Section Appendix: System Power Supply Control for the Raspberry Pi® Application for a complete description)