1 Relevant Devices
PIC16F15244 family products are available in 8/14/16/20/28/40/44-pin packages for cost-sensitive sensor and real-time control applications. The PIC16F15244 family of microcontrollers offers up to 28 KB of Flash memory and up to 2 KB of SRAM. This microcontroller family also provides additional memory features, such as a Memory Access Partition (MAP), to support users in data protection and bootloader applications, and a Device Information Area (DIA), which stores Fixed Voltage Reference (FVR) offset values to help improve ADC accuracy. PIC16F15244 family devices also offer a rich set of core features, power-saving functionality, and both digital and analog peripherals.