10.3.2.1 Data Region
data (a!xr) : ORIGIN = 0x4000, LENGTH = 0x4000
The data region corresponds to the RAM memory of the dsPIC33AK128MC106 device, and is used for both
initialized and uninitialized variables. The starting address of region data is 0x4000.
The expression in parentheses instructs the linker to allocate unmapped sections that are allocatable, but not executable or read-only, in this region.