10.1.2 File Names and Locations
The 32-bit DSC Language Tools include a set
of standard linker scripts that are device-specific (e.g., p33AK128MC106).
Standard linker script files are provided for each device and are located under:
Install_Dir/support/DeviceFamily/gld
where Install_Dir is in the installation
directory for the MPLAB XC-DSC C Compiler for dsPIC33A
DSC and
DeviceFamily is the name of the
device family (e.g., dsPIC33A).