1.2.3.4 SYS_MQTT_EVENT_TYPE Enum

C

typedef enum
{
    //Message received on a topic subscribed to
    SYS_MQTT_EVENT_MSG_RCVD = 0,
    
    //MQTT Client for Disconnected
    SYS_MQTT_EVENT_MSG_DISCONNECTED,
    
    //MQTT Client Connected
    SYS_MQTT_EVENT_MSG_CONNECTED,
    
    //MQTT Client Subscribed to a Grp
    SYS_MQTT_EVENT_MSG_SUBSCRIBED,
    
    //MQTT Client UnSubscribed from a Grp
    SYS_MQTT_EVENT_MSG_UNSUBSCRIBED,
    
    //MQTT Client Published to a Grp
    SYS_MQTT_EVENT_MSG_PUBLISHED,
    
    //MQTT Client ConnAck TimeOut
    SYS_MQTT_EVENT_MSG_CONNACK_TO,
    
    //MQTT Client SubAck TimeOut
    SYS_MQTT_EVENT_MSG_SUBACK_TO,
    
    //MQTT Client PubAck TimeOut
    SYS_MQTT_EVENT_MSG_PUBACK_TO,
    
    //MQTT Client PubAck TimeOut
    SYS_MQTT_EVENT_MSG_UNSUBACK_TO,
} SYS_MQTT_EVENT_TYPE;

Summary

Event Message Type which comes with the Callback SYS_MQTT_CALLBACK() informing the user of the event that has occured.

Remarks

None.