1.2.3.13 SYS_MQTT_Deinitialize Function

C

int32_t SYS_MQTT_Deinitialize()

Summary

Deinitialization of data structures of the MQTT service

Description

This function is used for freeing the allocated data structures for the MQTT service.

Example

SYS_MQTT_Deinitialize()

Remarks

None