1.7.3.19 SYS_WSS_Deinitialize Function

C

void SYS_WSS_Deinitialize()

Summary

When invoked the API will de-initialize the WSS service.

Description

This function is used for de-initializing the data structures and state machine of the WSS service. This function can be called by the application with WSS service object handle.

Returns

None.

Example

* SYS_WSS_Deinitialize(&sysWSSObj);

Remarks

None.