11 Peripherals Configuration Summary

The following table shows an overview of all the peripherals in the device. The IRQ Line column shows the interrupt mapping, as described in “Nested Vector Interrupt Controller” on page 30. The AHB and APB clock indexes correspond to the bit in the AHBMASK and APBMASK (x = A, B or C) registers in the Power Manager, while the Enabled at Reset column shows whether the peripheral clock is enabled at reset (Y) or not (N). Refer to the Power Manager AHBMASK, APBAMASK, APBBMASK and APBCMASK registers for details. The Generic Clock Index column corresponds to the value of the Generic Clock Selection ID bits in the Generic Clock Control register (CLKCTRL.ID) in the Generic Clock Controller. Refer to the GCLK CLKCTRL register description for details. The PAC Index column corresponds to the bit in the PACi (i = 0, 1 or 2) registers, while the Prot at Reset column shows whether the peripheral is protected at reset (Y) or not (N). Refer to “PAC – Peripheral Access Controller” for details. The numbers in the Events User column correspond to the value of the User Multiplexer Selection bits in the User Multiplexer register (USER.USER) in the Event System. See the USER register description and Table 22-6 for details. The numbers in the Events Generator column correspond to the value of the Event Generator bits in the Channel register (CHANNEL.EVGEN) in the Event System. See the CHANNEL register description and Table 22-3 for details.

Table 11-1. Peripherals Configuration Summary
Peripheral NameBase AddressIRQ LineAHB ClockAPB ClockGeneric ClockPACEvents
IndexEnabled at ResetIndexEnabled at ResetIndexIndexProt at ResetUserGeneratorSleepWalking
AHB-APB
Bridge A0x400000000Y
PAC00x400000000Y
PM0x4000040001Y1NY
SYSCTRL0x4000080012Y0: DFLL48M
reference2NY
GCLK0x40000C003Y3NY
WDT0x4000100024Y14N
RTC0x4000140035Y25N

1: CMP0/ALARM0


2: CMP1


3: OVF


4-11: PER0-7

Y
EIC0x40001800NMI,
46Y36N12-27: EXTINT0-15Y
AHB-APB
Bridge B0x410000001Y
PAC10x410000000Y
DSU0x410020003Y1Y1Y
NVMCTRL0x4100400054Y2Y2N
PORT0x410044003Y3N
AHB-APB
Bridge C0x420000002Y
PAC20x420000000N
EVSYS0x4200040061N4-11: one per CHANNEL1NY
SERCOM00x4200080072N

13: CORE

12:SLOW


2NY
SERCOM10x42000C0083N

14:CORE

12: SLOW


3NY
SERCOM20x4200100094N

15:CORE

12: SLOW


4NY
SERCOM30x42001400105N

16:CORE

12: SLOW


5NY
SERCOM40x42001800116N

17:CORE

12: SLOW


6NY
SERCOM50x42001C00127N

18:CORE

12: SLOW


7NY
TC00x42002000138N198N0: TC

28: OVF

29-30: MC0-1

Y
TC10x42002400149N199N1: TC

31: OVF

32-33: MC0-1

Y
TC20x420028001510N2010N2: TC

34: OVF

35-36: MC0-1

Y
TC30x42002C001611N2011N3: TC

37: OVF

38-39: MC0-1

Y
TC40x420030001712N2112N4: TC

40: OVF

41-42: MC0-1

Y
TC50x420034001813N2113N5: TC

43: OVF

44-45: MC0-1

Y
TC60x420038001914N2214N6: TC

46: OVF

47-48: MC0-1

Y
TC70x42003C002015N2215N7: TC

49: OVF

50-51: MC0-1

Y
ADC0x420040002116Y2316N

8: START

9: SYNC

52: RESRDY

53: WINMON

Y
AC0x420044002217N

24: DIG

25: ANA

17N10-11: COMP0-1

54-55: COMP0-1

56: WIN0

Y
DAC0x420048002318N2618N12: START57: EMPTYY
PTC0x42004C002419N2719N13: STCONV

58: EOC


59:WCOMP