5 Signal Descriptions List
The following table provides details on signal names classified by peripherals.
Signal Name | Function | Type | Active Level |
---|---|---|---|
Analog Comparators - AC | |||
AIN[3:0] | AC Analog Inputs | Analog | |
CMP[1:0] | AC Comparator Outputs | Digital | |
Analog-to-Digital Converter (ADC) | |||
AIN[19:0] | ADC Analog Inputs | Analog | |
VREFA | ADC Voltage External Reference A | Analog | |
VREFB | ADC Voltage External Reference B | Analog | |
Digital-to-Analog Converter (DAC) | |||
VOUT | DAC Voltage output | Analog | |
VREFA | DAC Voltage External Reference | Analog | |
External Interrupt Controller | |||
EXTINT[15:0] | External Interrupts | Input | |
NMI | External Non-Maskable Interrupt | Input | |
Generic Clock Generator - GCLK | |||
GCLK_IO[7:0] | Generic Clock (source clock or generic clock generator output) | I/O | |
Power Manager - PM | |||
RESET | Reset | Input | Low |
Serial Communication Interface - SERCOMx | |||
PAD[3:0] | SERCOM I/O Pads | I/O | |
System Control - SYSCTRL | |||
XIN | Crystal Input | Analog/Digital | |
XIN32 | 32 kHz Crystal Input | Analog/Digital | |
XOUT | Crystal Output | Analog | |
XOUT32 | 32 kHz Crystal Output | Analog | |
Timer Counter - TCx | |||
WO[1:0] | Waveform Outputs | Output | |
Peripheral Touch Controller - PTC | |||
X[15:0] | PTC Output | Analog | |
Y[15:0] | PTC Input/Output | Analog | |
General Purpose I/O - PORT | |||
PA25 - PA00 | Parallel I/O Controller I/O Port A | I/O | |
PA28 - PA27 | Parallel I/O Controller I/O Port A | I/O | |
PA31 - PA30 | Parallel I/O Controller I/O Port A | I/O | |
PB17 - PB00 | Parallel I/O Controller I/O Port B | I/O | |
PB23 - PB22 | Parallel I/O Controller I/O Port B | I/O | |
PB31 - PB30 | Parallel I/O Controller I/O Port B | I/O |