34.3 General Operating Ratings
The device must operate within the ratings listed in the table in order for all other electrical characteristics and typical characteristics of the device to be valid.
| Symbol | Parameter | Min. | Typ. | Max. | Units |
|---|---|---|---|---|---|
| VDD | Power-supply voltage | 2.7 | 3.3 | 3.63 | V |
| VDDANA | Analog-supply voltage | 2.7 | 3.3 | 3.63 | V |
| TA | Temperature range | -40 | 25 | 125 | °C |
| TJ | Junction temperature | - | - | 145 | °C |
Note:
- In debugger Cold-Plugging mode, the NVM erase operations are not protected by the BOD33 and BOD12. NVM erase operation at supply voltages below specified minimum can cause corruption of NVM areas that are mandatory for correct device behavior.