34.4 Supply Characteristics
The following supply characteristics are applicable to the operating temperature range: TA = -40°C to 125°C, unless otherwise specified and are valid for a junction temperature up to TJ = 145°C.
| Symbol | Conditions | Voltage | ||
|---|---|---|---|---|
| Min. | Max. | Units | ||
| VDDIO VDDIN VDDANA | Full-Voltage Range | 2.7 | 3.63 | V |
| Symbol | Conditions | Fall Rate | Rise Rate | Units | ||
|---|---|---|---|---|---|---|
| Max. | Min.(1) | Max. | ||||
| VDDIO | DC supply peripheral I/Os, internal regulator, and analog-supply voltage | 50E-3 | 430E-6 | 0.1 | V/us | |
| VDDIN | ||||||
| VDDANA | ||||||
Note:
- The Minimum Supply Rise Rate does not apply if the voltage on the Reset pin is lower than VIL.max (see 34.8.5 External Reset Pin) until VDD reaches a minimum voltage of 1.73V.