2 Ordering Information (1)
Note:
- Not all combinations are valid. The available device part numbers are listed in Configuration Summary.
- Variant B is available only for Flash memory density of 64 KB, 32 KB, and 16 KB.
- Devices in the WLCSP45 package include a factory programmed bootloader. Contact your local Microchip sales office for additional information.
- Devices in the WLCSP27 package include a factory programmed bootloader. For additional information, refer to the MPLAB® Harmony v3 Bootloader documentation.
- AEC-Q100 grading is only available for variant B.
- Contact a local Microchip sales office for additional information about PDID functionality. The PDID functionality is only available for device variant B.