1 Configuration Summary
| Device | Flash (KB) | SRAM (KB) |
|---|---|---|
| ATSAMD20E14 | 16 | 2 |
| ATSAMD20E15 | 32 | 4 |
| ATSAMD20E16 | 64 | 8 |
| ATSAMD20E17 | 128 | 16 |
| ATSAMD20E18 | 256 | 32 |
| ATSAMD20G14 | 16 | 2 |
| ATSAMD20G15 | 32 | 4 |
| ATSAMD20G16 | 64 | 8 |
| ATSAMD20G17 | 128 | 16 |
| ATSAMD20G18 | 256 | 32 |
| ATSAMD20J14 | 16 | 2 |
| ATSAMD20J15 | 32 | 4 |
| ATSAMD20J16 | 64 | 8 |
| ATSAMD20J17 | 128 | 16 |
| ATSAMD20J18 | 256 | 32 |
| Feature | SAM D20J | SAM 20G | SAM D20E | ||
|---|---|---|---|---|---|
| Packages | VQFN64/TQFP64/UFBGA64 | VQFN48/TQFP48 | WLCSP45 | VQFN32/TQFP32 | WLCSP27 |
| Pins | 64 | 48 | 45 | 32 | 27 |
| General Purpose I/O pins (GPIOs) | 52 | 38 | 35 | 26 | 22 |
| Flash | 256/128/64/32/16 KB | 256/128 KB | 256/128/64/32/16 KB | 64/32 KB | |
| SRAM | 32/16/8/4/2 KB | 32/16 KB | 32/16/8/4/2 KB | 8/4 KB | |
| Timer Counter (TC) instances | 8 | 6 | |||
| Waveform output channels per TC instance | 2(1) | ||||
| Serial Communication Interface (SERCOM) instances | 6 | 4(2) | |||
| Analog-to-Digital Converter (ADC) channels | 20 | 14 | 10 | ||
| Analog Comparators (AC) | 2 | ||||
| Digital-to-Analog Converter (DAC) channels | 1 | ||||
| Real-Time Counter (RTC) | Yes | ||||
| RTC alarms | 1 | ||||
| RTC compare values | One 32-bit value or two 16-bit values | ||||
| External Interrupt lines | 16 | 14 | |||
| Peripheral Touch Controller (PTC) X and Y lines | 16x16 | 12x10 | 10x6 | 9x6 | |
| Maximum CPU frequency | 48 MHz | ||||
| Oscillators | 32.768
kHz crystal oscillator (XOSC32K) 0.4-32 MHz crystal oscillator (XOSC) 32.768 kHz internal oscillator (OSC32K) 32 kHz ultra low-power internal oscillator (OSCULP32K) 8 MHz high-accuracy internal oscillator (OSC8M) 48 MHz Digital Frequency Locked Loop (DFLL48M) | ||||
| Event System channels | 8 | ||||
| SW Debug Interface | Yes | ||||
| Watchdog Timer (WDT) | Yes | ||||
Note:
- The WLCSP27 package does not contain TC4/WO[1] and TC5/WO[0],TC5/WO[1] outputs.
- SERCOM4/SERCOM5 are not available on the VQFN32/TQFP32 and WLCSP27 packages.