35.2.10 32-Pin VQFN for Industrial Variants
Note: The exposed die attach pad is connected
inside the device to GND and GNDANA.
| 90 | mg |
| Package Outline Drawing MCHP reference | C04-21402 |
| JESD97 Classification | E3 |
DS60001504K
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.