22.6.2.9 Software Event
A software event can be initiated on a channel by setting the Software Event bit in the Channel register (CHANNEL.SWEVT) to ‘1’ at the same time as writing the Channel bits (CHANNEL.CHANNEL). This will generate a software event on the selected channel.
The software event can be used for application debugging, and functions like any event generator. To use the software event, the event path must be configured to either a synchronous path or resynchronized path (CHANNEL.PATH = 0x0 or 0x1), edge detection must be configured to rising-edge detection (CHANNEL.EDGSEL= 0x1) and the Generic Clock Request bit must be set to '1' (CTRL.GCLKREQ=0x1).