22.6.2.8 Channel Status
The Channel Status register (CHSTATUS)
shows the status of the channels when using a synchronous or resynchronized path. There are
two different status bits in CHSTATUS for each of the available channels:
- The CHSTATUS.CHBUSYn bit will be set when an event on the corresponding channel n has not been handled by all event users connected to that channel.
- The CHSTATUS.USRRDYn bit will be set when all event users connected to the corresponding channel are ready to handle incoming events on that channel.