Features
Operating Conditions
- 1.62V – 3.63V, -40°C to +85°C, DC up to 48 MHz
- 1.62V – 3.63V, -40°C to +105°C, DC up to 32 MHz
- 2.7V – 3.63V, -40°C to +125°C Extended Temperature with compliance to AEC-Q100, DC up to 32 MHz
Core
- Arm®
Cortex®-M0+ CPU running at up to 48 MHz
- Single-cycle hardware multiplier
Memories
- 16/32/64/128/256 KB in-system self-programmable Flash
- 2/4/8/16/32 KB SRAM
System
- Power-on Reset (POR) and Brown-out Detection (BOD)
- Internal and external clock options with 48 MHz Digital Frequency Locked Loop (DFLL48M)
- External Interrupt Controller (EIC)
- Up to 16 external interrupts
- One non-maskable interrupt
- Two-pin Serial Wire Debug (SWD) programming, test and debugging interface
- Program and Debug Interface Disable (PDID)
Low-Power
- Idle and Standby Sleep modes
- SleepWalking peripherals
Peripherals
- 8-channel Event System
- Up to eight
16-bit Timer/Counters (TC), configurable as:
- One 16-bit TC with two compare/capture channels
- One 8-bit TC with two compare/capture channels
- One 32-bit TC with two compare/capture channels, by using two TCs
- 32-bit Real Time Counter (RTC) with clock/calendar function
- Watchdog Timer (WDT)
- CRC-32 generator
- Up to six Serial Communication Interfaces (SERCOM), each configurable to operate
as either:
- USART with full-duplex and single-wire half-duplex configuration
- Inter-Integrated Circuit (I2C) up to 400 kHz
- Serial Peripheral Interface (SPI)
- One 12-bit, 350 ksps Analog-to-Digital Converter (ADC) with up to 20 channels
- Differential and single-ended input
- 1/2x to 16x programmable gain stage
- Automatic offset and gain error compensation
- Oversampling and decimation in hardware to support 13-bit, 14-bit, 15-bit, or 16-bit resolution
- 10-bit, 350 ksps Digital-to-Analog Converter (DAC)
- Two Analog Comparators (AC) with Window Compare function
- Peripheral Touch Controller (PTC)
- Up to 256-channel capacitive touch and proximity sensing
I/O
- Up to 52 programmable I/O pins
Packages
- 64-pin TQFP, VQFN
- 64-ball UFBGA (not available in grades Extended Temperature and AEC-QA100)
- 48-pin TQFP, VQFN
- 45-ball WLCSP (not available in grades Extended Temperature and AEC-QA100)
- 32-pin TQFP, VQFN
- 27-ball WLCSP (not available in grades Extended Temperature and AEC-QA100)
Power Consumption
- Power Consumption
- Down to 50 µA/MHz in Active mode
- Down to 8 µA running the PTC