10.6.2.1 Write Protect Clear
Name: | WPCLR |
Offset: | 0x00 |
Reset: | 0x000002 |
Property: | – |
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
PORT | NVMCTRL | DSU | |||||||
Access | R/W | R/W | R/W | ||||||
Reset | 0 | 0 | 1 |
Bit 3 – PORT
Writing a zero to these bits has no effect.
Writing a one to these bits will clear the Write Protect bit for the corresponding peripherals.
Value | Description |
---|---|
0 |
Write-protection is disabled. |
1 |
Write-protection is enabled. |
Bit 2 – NVMCTRL
Writing a zero to these bits has no effect.
Writing a one to these bits will clear the Write Protect bit for the corresponding peripherals.
Value | Description |
---|---|
0 |
Write-protection is disabled. |
1 |
Write-protection is enabled. |
Bit 1 – DSU
Writing a zero to these bits has no effect.
Writing a one to these bits will clear the Write Protect bit for the corresponding peripherals.
Value | Description |
---|---|
0 |
Write-protection is disabled. |
1 |
Write-protection is enabled. |