31.4 Signal Description

Table 31-1. Signal Description for PTC
NameTypeDescription
Y[m:0]AnalogY-line (Input/Output)
X[n:0]DigitalX-line (Output)
Note: The number of X- and Y-lines are device dependent. Refer to Configuration Summary for details.

Refer to I/O Multiplexing and Considerations for details on the pin mapping for this peripheral. One signal can be mapped on several pins.