15.7 Register Summary
Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 | CTRL | 7:0 | BKUPCLK | CFDEN | ||||||
0x01 | SLEEP | 7:0 | IDLE[1:0] | |||||||
0x02 ... 0x07 | Reserved | |||||||||
0x08 | CPUSEL | 7:0 | CPUDIV[2:0] | |||||||
0x09 | APBASEL | 7:0 | APBADIV[2:0] | |||||||
0x0A | APBBSEL | 7:0 | APBBDIV[2:0] | |||||||
0x0B | APBCSEL | 7:0 | APBCDIV[2:0] | |||||||
0x0C ... 0x13 | Reserved | |||||||||
0x14 | AHBMASK | 7:0 | NVMCTRL | DSU | HPB2 | HPB1 | HPB0 | |||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x18 | APBAMASK | 7:0 | EIC | RTC | WDT | GCLK | SYSCTRL | PM | PAC0 | |
15:8 | ||||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x1C | APBBMASK | 7:0 | PORT | NVMCTRL | DSU | PAC1 | ||||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x20 | APBCMASK | 7:0 | SERCOM5 | SERCOM4 | SERCOM3 | SERCOM2 | SERCOM1 | SERCOM0 | EVSYS | PAC2 |
15:8 | TC7 | TC6 | TC5 | TC4 | TC3 | TC2 | TC1 | TC0 | ||
23:16 | PTC | DAC | AC | ADC | ||||||
31:24 | ||||||||||
0x24 ... 0x33 | Reserved | |||||||||
0x34 | INTENCLR | 7:0 | CFD | CKRDY | ||||||
0x35 | INTENSET | 7:0 | CFD | CKRDY | ||||||
0x36 | INTFLAG | 7:0 | CFD | CKRDY | ||||||
0x37 | Reserved | |||||||||
0x38 | RCAUSE | 7:0 | SYST | WDT | EXT | BOD33 | BOD12 | POR |