35.1.1 Thermal Resistance Data

The following table summarizes the thermal resistance data for non-AEC-Q100 packages..

Table 35-1. Thermal Resistance Data for non-AEC-Q100 packages
Package TypeθJAθJC
32-pin TQFP68.0°C/W25.8°C/W
48-pin TQFP78.8°C/W12.3°C/W
64-pin TQFP66.7°C/W11.9°C/W
32-pin VQFN37.2°C/W13.1°C/W
48-pin VQFN33.0°C/W11.4°C/W
64-pin VQFN33.5°C/W11.2°C/W
64-ball UFBGA67.4°C/W12.4°C/W
45-ball WLCSP37.0°C/W0.36°C/W
27-ball WLCSP84.54°C/W16.86°C/W
The following table summarizes the thermal resistance data for AEC-Q100 packages.
Table 35-2.  Thermal Resistance Data for AEC-Q100 packages
Package TypeθJAθJC
64-pin TQFP53.715.4
48-pin TQFP58.616.1
32-pin TQFP58.218.8
64-pin VQFN28.412
48-pin VQFN27.612.7
32-pin VQFN29.815.9