10.6.1.1 Write Protect Clear
Name: | WPCLR |
Offset: | 0x00 |
Reset: | 0x000000 |
Property: | – |
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
EIC | RTC | WDT | GCLK | SYSCTRL | PM | ||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 6 – EIC
Writing a zero to these bits has no effect.
Writing a one to these bits will clear the Write Protect bit for the corresponding peripherals.
Value | Description |
---|---|
0 |
Write-protection is disabled. |
1 |
Write-protection is enabled. |
Bit 5 – RTC
Writing a zero to these bits has no effect.
Writing a one to these bits will clear the Write Protect bit for the corresponding peripherals.
Value | Description |
---|---|
0 |
Write-protection is disabled. |
1 |
Write-protection is enabled. |
Bit 4 – WDT
Writing a zero to these bits has no effect.
Writing a one to these bits will clear the Write Protect bit for the corresponding peripherals.
Value | Description |
---|---|
0 |
Write-protection is disabled. |
1 |
Write-protection is enabled. |
Bit 3 – GCLK
Writing a zero to these bits has no effect.
Writing a one to these bits will clear the Write Protect bit for the corresponding peripherals.
Value | Description |
---|---|
0 |
Write-protection is disabled. |
1 |
Write-protection is enabled. |
Bit 2 – SYSCTRL
Writing a zero to these bits has no effect.
Writing a one to these bits will clear the Write Protect bit for the corresponding peripherals.
Value | Description |
---|---|
0 |
Write-protection is disabled. |
1 |
Write-protection is enabled. |
Bit 1 – PM
Writing a zero to these bits has no effect.
Writing a one to these bits will clear the Write Protect bit for the corresponding peripherals.
Value | Description |
---|---|
0 |
Write-protection is disabled. |
1 |
Write-protection is enabled. |