36.5.1 External Clock Source

Figure 36-6. External Clock Source Example Schematic
Table 36-4. External Clock Source Connections
Signal NameRecommended Pin ConnectionDescription
XINXIN is used as input for an external clock signalInput for inverting oscillator pin
XOUT/GPIOCan be left unconnected or used as normal GPIO