32.2 Absolute Maximum Ratings

Stresses beyond those listed in the following table may cause permanent damage to the device. This is a stress rating only and functional operation of the device at these or other conditions beyond those indicated in the operational sections of this specification is not implied. Exposure to absolute maximum rating conditions for extended periods may affect device reliability.

Table 32-1. Absolute maximum ratings
SymbolParameterMin.Max.Units
VDDPower supply voltage03.8V
IVDDCurrent into a VDD pin-92(1)mA
IGNDCurrent out of a GND pin-130(1)mA
VPINPin voltage with respect to GND and VDDGND-0.6VVDD+0.6VV
TstorageStorage temp-60150°C
Note:
  1. Maximum source current is 46 mA and maximum sink current is 65 mA per cluster. A cluster is a group of GPIOs as shown in the following table. Each VDD/GND pair is connected to 2 clusters, hence current consumption through the pair will be a sum of the clusters source/sink currents.
Table 32-2. GPIO Clusters
PACKAGECLUSTERGPIOSUPPLY PINS

CONNECTED

TO THE CLUSTER

64pins

TQFP and VQFN

1PB31PB30PA31PA30VDDIN pin56/GND pin54
2PA28PA27PB23PB22VDDIN pin56/GND pin54 and

VDDIO pin 48/GND pin47

3PA25PA24PA23PA22PA21PA20PB17PB16PA19PA18PA17PA16VDDIO pin 48/GND pin47 and

VDDIO pin34/GND pin33

4PA15PA14PA13PA12PB15PB14PB13PB12PB11PB10VDDIO pin 34/GND pin33 and

VDDIO pin21/GND pin22

5PA11PA10PA09PA08VDDIO pin21/GND pin22
6PA07PA06PA05PA04PB09PB08PB07PB06VDDANA pin 8/GNDANA pin7
7PB05PB04PA03PA02PA01PA00PB03PB02PB01PB00VDDANA pin 8/GNDANA pin7
64 balls

UFBGA

1PB31PB30PA31PA30VDDIN pin A3, GND pin A5
2PA28PA27PB23PB22

VDDIN pin A3, GND pin A5

VDD pin B8, GND pin C8

3PA25PA24PA23PA22PA21PA20PB17PB16PA19PA18PA17PA16

VDD pin B8, GND pin C8

VDD pin G8, GND pin H8

4PA15PA14PA13PA12PB15PB14PB13PB12PB11PB10

VDD pin G8, GND pin H8

VDD pin H3, GND pin H4

5PA11PA10PA09PA08VDD pin H3, GND pin H4
6PA07PA06PA05PA04PB09PB08PB07PB06VDDANA pin E1, GNDANA pin D1
7PB05PB04PA03PA02PA01PA00PB03PB02PB01PB00VDDANA pin E1, GNDANA pin D1
48pins

TQFP and VQFN

1PA31PA30VDDIN pin44/GND pin42
2PA28PA27PB23PB22VDDIN pin44/GND pin42 and

VDDIO pin36/GND pin35

3PA25PA24PA23PA22PA21PA20PA19PA18PA17PA16PA15PA14PA13PA12PB11PB10VDDIO pin36/GND pin35 and

VDDIO pin17/GND pin18

4PA11PA10PA09PA08VDDIO pin17/GND pin18
5PA07PA06PA05PA04PB09PB08VDDANA pin6/GNDANA pin5
6PA03PA02PA01PA00PB03PB02VDDANA pin6/GNDANA pin5
45-pins WLCSP1PA31PA30 VDDIN pin A10, GND pin A6
2PA28PA27

VDDIN pin A10, GND pin A6

VDD pin B3, GND pin C4

3PA25PA24PA23PA22PA21PA19PA18PA17PA16PA15PA14PA13PA12

VDD pin B3, GND pin C4

VDD pin G8, GND pin G6

4PA11PA10PA09PA08 VDD pin G8, GND pin G6
5PA07PA06PA05PA04PB09PB08 VDDANA pin E12, GNDANA pin D13
6PB04PA03PA02PA01PA00PB03PB02 VDDDANA pin E12, GNDANA pin D13
32pins

TQFP and VQFN

1PA31PA30VDDIN pin30/GND pin 28
2PA28PA27PA25PA24PA23PA22PA19PA18PA17PA16PA15PA14PA11PA10PA09PA08VDDIN pin30/GND pin 28 and

VDDANA pin9/GND pin10

3PA07PA06PA05PA04PA03PA02PA01PA00 VDDANA pin9/GND pin10
27 balls WLCSP1PA31PA30VDDIN pin C1, GND pin C5
2PA28PA19PA18PA17PA16PA15PA14PA11PA10PA09PA08

VDDIN pin C1, GND pin C5

VDDANA pin B6, GND pin C5

3PA07PA06PA05PA04PA03PA02PA01PA00VDDANA pin B6, GND pin C5