16.4 Signal Description

Signal NameTypesDescription
XINAnalog InputMultipurpose Crystal Oscillator or external clock generator input
XOUTAnalog OutputExternal Multipurpose Crystal Oscillator output
XIN32Analog Input32kHz Crystal Oscillator or external clock generator input
XOUT32Analog Output32kHz Crystal Oscillator output

The I/O lines are automatically selected when XOSC or XOSC32K are enabled. Refer to Oscillator Pinout.