25.7 Register Summary
Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 | CTRLA | 7:0 | RUNSTDBY | MODE[2:0] | ENABLE | SWRST | ||||
15:8 | IBON | |||||||||
23:16 | DIPO[1:0] | DOPO[1:0] | ||||||||
31:24 | DORD | CPOL | CPHA | FORM[3:0] | ||||||
0x04 | CTRLB | 7:0 | PLOADEN | CHSIZE[2:0] | ||||||
15:8 | AMODE[1:0] | |||||||||
23:16 | RXEN | |||||||||
31:24 | ||||||||||
0x08 | DBGCTRL | 7:0 | DBGSTOP | |||||||
0x09 | Reserved | |||||||||
0x0A | BAUD | 7:0 | BAUD[7:0] | |||||||
0x0B | Reserved | |||||||||
0x0C | INTENCLR | 7:0 | RXC | TXC | DRE | |||||
0x0D | INTENSET | 7:0 | RXC | TXC | DRE | |||||
0x0E | INTFLAG | 7:0 | RXC | TXC | DRE | |||||
0x0F | Reserved | |||||||||
0x10 | STATUS | 7:0 | BUFOVF | |||||||
15:8 | SYNCBUSY | |||||||||
0x12 ... 0x13 | Reserved | |||||||||
0x14 | ADDR | 7:0 | ADDR[7:0] | |||||||
15:8 | ||||||||||
23:16 | ADDRMASK[7:0] | |||||||||
31:24 | ||||||||||
0x18 | DATA | 7:0 | DATA[7:0] | |||||||
15:8 | DATA[8] |