Auto-ID for board
identification in Atmel Studio/MPLAB® X
One yellow status LED
One green board power
LED
Symbolic debug of complex
data types including scope information
Programming and debugging,
including power measurements
Data Gateway Interface: SPI,
I2C, two GPIOs
Virtual COM Port (CDC)
Embedded Current Measurement
Circuitry (XAM)
Measures power consumption of
the ATtiny3217 and/or peripherals
Measures current between 100
nA and 400 mA
Current measurement data are
shown in Microchip Data Visualizer
USB Powered
Supported With Application Examples
In Atmel START
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.