1.5.1 WRERR Bit Operation

When a Reset is issued while an NVM high voltage operation is in progress, the WRERR bit in the NVMCON1 register is set as expected. After clearing the WRERR bit, if a Reset reoccurs, the WRERR bit is set again regardless of whether an NVM operation is in progress or not. A successful write operation will clear the WRERR condition.

Work around

None.

Affected Silicon Revisions

A1A2
X-