1 Migrating From AVR® to PIC32CM
In cases where an AVR application requires a higher-performing device, users can upgrade to a PIC32CM MCU. The MPLAB® Tools Ecosystem provides a variety of free drivers and libraries through MPLAB Code Configurator (MCC) Harmony to help users get started with developing PIC32CM applications. This section outlines some key benefits and challenges of migrating from AVR to PIC32CM.