8 Conclusion
Microchip’s PIC32CM device families present an effective alternative to traditional 8-bit MCUs for applications that require the higher performance and efficiency of the Arm® Cortex®-M0+ and M23 cores. However, architectural differences in the core that translate into development may pose some challenges during migration. This document supports a smooth and informed migration by providing a walk-through of the similarities and differences between the device families. Microchip offers a wide variety of references to help users get started with PIC32CM development.