5.4.5 Operational Amplifiers (OPAMP)
Some AVR and PIC32CM MCUs have integrated Operational Amplifier (OPAMP) peripherals designed for flexible, low-power analog signal conditioning. The OPAMP peripherals provide up to three individually configurable opamps with rail-to-rail inputs, internal resistor ladders for feedback and gain control, and a wide range of selectable configurations. Both AVR and PIC32CM OPAMPs enable complex analog signal processing with minimal or no external components. Table 5-19 shows a comparison of features between AVR and PIC32CM.
| Feature | AVR® OPAMP | PIC32CM OPAMP |
|---|---|---|
| Number of Op Amps | Up to three | Up to three |
| Input Selection |
I/O pins, DAC, ground VDD/2 Other OPAMPs Internal resistor ladder |
I/O pins, DAC, ground Other OPAMPs Internal resistor ladder |
| Output Selection |
I/O pins, ADC, AC Other OPAMPs |
I/O pins, ADC, AC Other OPAMPs |
| Internal Resistor Ladder | With multiplexers for top/bottom/wiper | Configurable for internal feedback |
| Configurations |
Stand-alone Unity gain buffer Inverting/non-inverting PGA Cascaded PGAs Instrumentation amplifier |
Stand-alone Unity gain buffer Inverting/non-inverting PGA Cascaded PGAs Instrumentation amplifier Comparator with hysteresis |
| Calibration | Offset/gain calibration using ADC | Offset/gain measurement with ADC |
| Power Modes | Low-power, event-triggered operation | Four selectable modes (speed vs. power), on-demand start-up |
| Event System Integration | Includes dump mode for signal integration | On-demand start-up for ADC/AC |
| Special Features |
Internal timer for a READY event Dump mode |
Voltage doubler Programmable hysteresis |