8.10 Verify services
# sudo systemctl status
- If the setup script was successful, the following services appear in the output:
- mdns.service
- otbr-agent.service
- otbr-web.service
NOTE : Sometime otbr-web will not start by default. use the following commands to enable it.
Need to install npm
# sudo apt-get npm
# cd /opt/ot-br-posix
# WEB_GUI=1 ./script/bootstrap
Ethernet :# sudo INFRA_IF_NAME=eth0 WEB_GUI=1 ./script/setup
Wi-Fi :
# sudo INFRA_IF_NAME=wlan0 WEB_GUI=1 ./script/setup
NOTE : you can also check each service individually
# sudo service mdns status
# sudo service otbr-agent status
# sudo service otbr-web status
Output console :
# sudo service mdns status -
Active# sudo service otbr-agent status -
Active# sudo service otbr-web status
- Active
NOTE :While checking the service status , if you face any Errors (Highlighted with red color) . re-start the service and start it again.
# sudo service mdns restart
# sudo service otbr-agent restart
# sudo service otbr-web restart