1.2.2 Bit Rate Generator
The Bite Rate Generator unit controls the period of SCL when operating in a Master mode. The SCL period is controlled by settings in the TWI Bit Rate Register (TWBR) and the Prescaler bits in the TWI Status Register (TWSR). Slave operation does not depend on Bit Rate or Prescaler settings, but the CPU clock frequency in the Slave must be at least 16 times higher than the SCL frequency. The following table shows minimum CPU clock speeds for normal and high speed TWI transmission.
| CPU clock frequency [MHz] | SCL frequency [kHz] |
|---|---|
| >6.4 | 400 |
| >1.6 | 100 |