1 What is the Waveform Extension for the 16-Bit Timer/Counter Type E
The Waveform Extension (WEX) provides extra functions to the timer/counter in Waveform Generation (WG) modes. It is primarily intended for use in different types of motor control and other power control applications.
Features:
- Waveform Output with Complementary Output from Each Compare Channel
- Four Dead-Time Insertion (DTI) Units
- Separate high and low side dead-time setting
- Double-buffered dead-time registers
- 8-bit resolution
- Input Matrix for Timer/Counter Compare Channel Distribution
- Pattern Generation Unit Creating Synchronized Bit Pattern Across the Port Pins
- Double-buffered pattern generation
- Optionally distribution of one compare channel output across the port pins
- Event Controlled Fault Protection for Instant and Predictable Fault Triggering
- Four Swap Units
- Separate port pair or high/low side driver swap