4 Repairs and Enhancements
| Type of Change | JIRA Issue | Description | Workaround | Device affected |
|---|---|---|---|---|
| New Feature | CC8SCRIP-20560 | Locked pins now have names corresponding to the waveform outputs. | N/A | AVRxxEBxx |
| New Feature | CC8SCRIP-20563 | The TCE module is always being imported by WEX. | N/A | AVRxxEBxx |
| Bug Fixes | CC8SCRIP-20562 | Fixed the internal pin representation to align with new specifications. | N/A | AVRxxEBxx |