Features

  • Low CPU Usage
  • Core Independent Operation using a Configurable Custom Logic (CCL) Module
  • Event System
  • TCA0 – 16-Bit Timer/Counter Type A
  • SPI0 – Serial Peripheral Interface
  • AC0 – Analog Comparator
  • DAC – Digital-to-Analog Converter
  • EEPROM Data Memory
  • Passive Infrared Detector
  • Ambient Light Sensor
  • 16 Intelligent Addressable RGB LEDs