4.2.2 Mechanical Buttons

The SAM G55 Xplained Pro contains two mechanical buttons. One button is the RESET button connected to the SAM G55 reset line and the other is a generic user configurable button. When a button is pressed it will drive the I/O line to GND.

Table 4-7. Mechanical Buttons
Pin on SAM G55Silkscreen Text
NRSTRESET
PA02SW0