4.2.1 Crystals
The SAM G55 Xplained Pro kit contains a 32kHz crystal mounted on it along with a footprint for a second crystal. The crystal circuit has a cut-strap next to it which can measure the oscillator safety factor. This is performed by cutting the strap and adding a resistor across the strap. More information about oscillator allowance and safety factor can be found in application note AVR4100.
| Pin on SAM G55 | Function |
|---|---|
| PA07 | XIN32 |
| PA08 | XOUT32 |
The additional crystal's pins are shared with the TWI lines in EXT3. Remove the 0Ω resistors R307 and R306 before mounting this crystal.
| Pin on SAM G55 | Function |
|---|---|
| PB09 | XIN |
| PB08 | XOUT |