Jump to main content
9.2.2.2 Workflow
Trigger the first comparison on the comparator channel.
ac_chan_trigger_single_shot(&ac_instance, AC_COMPARATOR_CHANNEL);
Create a local variable to maintain the current comparator state. Since no comparison has taken place, it is initialized to
AC_CHAN_STATUS_UNKNOWN .
uint8_t last_comparison = AC_CHAN_STATUS_UNKNOWN;
Make the application loop infinitely, while performing triggered comparisons.
while (true) {
Check if a new comparison is complete.
if (callback_status == true) {
Check if the comparator is ready for the last triggered comparison result to be read.
do
{
last_comparison = ac_chan_get_status(&ac_instance,
AC_COMPARATOR_CHANNEL);
} while (last_comparison & AC_CHAN_STATUS_UNKNOWN);
Read the comparator output state into the local variable for application use, re-trying until the comparison state is ready.
do
{
last_comparison = ac_chan_get_status(&ac_instance,
AC_COMPARATOR_CHANNEL);
} while (last_comparison & AC_CHAN_STATUS_UNKNOWN);
Set the board LED state to mirror the last comparison state.
port_pin_set_output_level(LED_0 _PIN,
(last_comparison & AC_CHAN_STATUS_NEG_ABOVE_POS));
After the interrupt is handled, set the software callback flag to false.
callback_status = false;
Trigger the next conversion on the Analog Comparator channel.
ac_chan_trigger_single_shot(&ac_instance, AC_COMPARATOR_CHANNEL);
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.