7.4.3.2 Function ac_chan_is_ready()
Determines if a given comparator channel is ready for comparisons.
bool ac_chan_is_ready( struct ac_module *const module_inst, const enum ac_chan_channel channel)
Checks a comparator channel to see if the comparator is currently ready to begin comparisons.
| Data direction | Parameter name | Description |
|---|---|---|
|
[in] |
module_inst |
Software instance for the Analog Comparator peripheral |
|
[in] |
channel |
Comparator channel to test |
Returns
Comparator channel readiness state.