7.4.1.2 Function ac_init()
Initializes and configures the Analog Comparator driver.
enum status_code ac_init( struct ac_module *const module_inst, Ac *const hw, struct ac_config *const config)
Initializes the Analog Comparator driver, configuring it to the user supplied configuration parameters, ready for use. This function should be called before enabling the Analog Comparator.
Note: Once called the Analog Comparator will not be running; to start the Analog Comparator call ac_enable() after configuring the module.
| Data direction | Parameter name | Description |
|---|---|---|
[out] | module_inst |
Pointer to the AC software instance struct |
[in] | hw |
Pointer to the AC module instance |
[in] | config |
Pointer to the config struct, created by the user application |