7.4.1.7 Function ac_enable_events()
Enables an Analog Comparator event input or output.
void ac_enable_events( struct ac_module *const module_inst, struct ac_events *const events)
Enables one or more input or output events to or from the Analog Comparator module. See ac_events for a list of events this module supports.
Note: Events cannot be altered while the module is enabled.
| Data direction | Parameter name | Description |
|---|---|---|
[in] | module_inst |
Software instance for the Analog Comparator peripheral |
[in] | events |
Struct containing flags of events to enable |