2.1 Single Mode 8-Bit and 12-Bit Configuration
There are two available Single modes: Single 8-bit mode and
Single 12-bit mode. The two modes can be selected
by writing the MODE bits in the ADCn.COMMAND
register. Below are code examples showing the
configuration of the Single
modes.
/* 8-bit */ ADC0.COMMAND = ADC_MODE_SINGLE_8BIT_gc; /* 12-bit */ ADC0.COMMAND = ADC_MODE_SINGLE_12BIT_gc;