Introduction
The PIC32CX SG41/SG60/SG61 family of devices are compatible with the SAM D5x/E5x family of devices, providing peripheral compatibility, expanded memory, and advanced security features, such as a Hardware Security Module (HSM) and Immutable Boot, enabling Secure Boot and permanent protection against Chip Erase functionality. The PIC32CX SG41/SG60/SG61 family offers packages with 64, 100, and 128 pins.
| Family | Core | Product Lines | Applications |
|---|---|---|---|
| SAM D5x | Arm® Cortex®- M4 | SAM D51 | Security, Industrial Automation |
| SAM E5x | Arm Cortex- M4 | SAM E51, SAM E53, SAM E54 | Security, Connectivity, Industrial Automation |
| Family | Core | Product Lines | Applications |
|---|---|---|---|
| PIC32CX SG41/SG60/SG61 | Arm Cortex- M4F | PIC32CX SG41, PIC32CX SG60, PIC32CX SG61 | Connectivity, Performance, Security, Industrial, IoT, and Automotive |
This document offers a comprehensive comparison of various features across product lines. This information assists users in determining whether the PIC32CX SG41/SG60/SG61 family of devices can serve as an alternative to the SAM D5x/E5x family of devices.